IESNA:LM-63-2002
[TEST]P954375
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24742
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3426 3870.8 4314 4689 4975.3 5149.2 5277 5410 5536.1 5681
5858.2 6049.1 6286.1 6545.1 6869 7330.9 7968.4 8830.8 9969.4 11426.7
13313.6 15575.4 17671.9 18888.9 18657.1 16870.8 13560.7 9838.2 6313.3 4487.9
3097 1941.4 1080.6 235.2 0 0 0
3426 3804.4 4206.6 4533.9 4777.6 4937.8 5048.6 5169.6 5297.5 5428.7
5594.1 5791.8 6021.9 6277.5 6584.3 6986.6 7526.9 8241.1 9154.7 10424.5
12079.5 13668.1 14447 14179.4 13240.3 11665.4 9183.7 6214.5 3356.1 1982.3
1092.6 489.2 189.2 23.9 0 0 0
3426 3765.2 4077.1 4305.5 4477.6 4581.6 4654.9 4750.3 4833.9 4914
5026.5 5176.5 5353.7 5524.2 5706.5 5929.8 6192.3 6507.6 6894.6 7281.5
7399.1 7010.5 6027 4873.1 3587.9 2490.2 1759 1269.8 891.4 640.9
432.9 259.1 144.9 64.8 11.9 0 0
3426 3668 3899.8 4070.3 4169.1 4220.3 4256 4271.4 4261.2 4222
4164 4133.3 4099.2 4017.4 3838.5 3582.8 3316.9 3062.9 2844.8 2696.5
2621.5 2553.3 2459.5 2301 2180 2086.3 1796.5 1455.6 961.3 673.3
480.7 334.1 221.6 95.5 13.6 0 0
3426 3570.9 3737.9 3864 3932.2 3949.2 3910 3804.4 3633.9 3412.3
3173.7 2981.1 2855 2778.3 2716.9 2626.6 2497 2372.6 2275.5 2224.3
2224.3 2238 2241.4 2227.7 2127.2 1905.6 1670.4 1513.6 1274.9 1024.4
743.1 487.5 265.9 104 6.8 0 0
3426 3492.4 3572.6 3664.6 3731.1 3724.3 3633.9 3458.4 3245.3 3045.9
2880.5 2762.9 2694.8 2643.6 2584 2491.9 2362.4 2205.6 2052.2 1931.2
1866.4 1874.9 1927.8 1963.5 1949.9 1890.3 1760.7 1551.1 1317.6 1097.7
891.4 700.5 509.6 296.6 127.8 0 0
3426 3386.8 3412.3 3477.1 3548.7 3582.8 3529.9 3414 3284.5 3168.6
3051 2918 2780 2645.3 2514.1 2376 2224.3 2064.1 1912.4 1788
1677.2 1583.4 1503.3 1452.2 1436.9 1431.8 1404.5 1343.1 1237.4 1089.2
840.3 576.1 318.7 168.7 61.4 0 0
3426 3316.9 3253.8 3267.5 3371.4 3504.4 3608.4 3616.9 3543.6 3427.7
3293 3132.8 2947 2751 2565.2 2388 2219.2 2055.6 1909 1794.8
1711.3 1656.7 1612.4 1557.9 1474.4 1343.1 1206.8 1107.9 1019.3 920.4
790.9 611.9 393.7 228.4 75 0 0
3426 3233.4 3086.8 3064.6 3166.9 3424.3 3700.4 3829.9 3790.7 3644.1
3468.6 3289.6 3100.4 2890.8 2681.1 2476.6 2284 2106.7 1951.6 1832.3
1742 1678.9 1653.3 1636.3 1598.8 1517 1418.1 1305.6 1191.4 1058.5
896.5 698.8 514.7 323.8 105.7 0 0
3426 3153.3 2933.4 2824.3 2877.1 3136.2 3516.3 3821.4 3894.7 3766.9
3553.8 3349.3 3160.1 2962.4 2766.3 2570.3 2376 2186.8 2021.5 1895.4
1789.7 1719.8 1668.7 1646.5 1614.1 1554.5 1469.2 1373.8 1269.8 1153.9
993.7 789.2 579.5 318.7 98.9 3.4 0
3426 3081.7 2839.6 2696.5 2716.9 2948.7 3299.8 3606.6 3778.8 3731.1
3552.1 3349.3 3160.1 2972.6 2788.5 2604.4 2413.5 2226 2062.4 1924.3
1806.7 1726.6 1667 1631.2 1593.7 1525.5 1424.9 1315.8 1206.8 1078.9
920.4 712.5 518.2 276.1 75 0 0
3426 3068 2780 2580.6 2543.1 2696.5 2970.9 3284.5 3492.4 3512.9
3402.1 3230 3059.5 2901 2744.2 2575.4 2398.2 2219.2 2053.9 1912.4
1791.4 1704.5 1629.5 1561.3 1479.5 1358.5 1189.7 993.7 809.6 657.9
507.9 339.2 206.2 104 8.5 0 0
3426 2984.5 2630 2350.5 2212.4 2219.2 2306.1 2423.7 2517.5 2566.9
2566.9 2505.6 2427.2 2343.6 2251.6 2154.4 2059 1955 1830.6 1702.8
1580 1440.3 1295.4 1169.3 1041.4 869.3 698.8 574.4 475.5 378.4
277.8 172.2 80.1 22.2 0 0 0
3426 2923.2 2515.8 2176.6 1967 1876.6 1847.6 1844.2 1834 1818.7
1786.3 1724.9 1651.6 1564.7 1462.4 1378.9 1297.1 1234 1193.1 1176.1
1153.9 1106.2 1029.5 932.3 816.4 695.4 582.9 484.1 390.3 305.1
218.2 122.7 52.8 8.5 0 0 0
3426 2892.5 2439.1 2069.2 1825.5 1704.5 1641.4 1586.9 1525.5 1457.3
1396 1346.5 1290.3 1244.3 1189.7 1135.2 1077.2 1002.2 918.7 848.8
777.2 712.5 656.2 611.9 562.5 501.1 432.9 364.8 291.5 223.3
151.7 95.5 46 1.7 0 0 0
3426 2866.9 2393.1 2013 1757.3 1620.9 1537.4 1457.3 1380.6 1303.9
1230.6 1167.6 1107.9 1048.2 993.7 940.9 884.6 826.7 772.1 714.2
659.6 611.9 569.3 523.3 468.7 421 366.5 305.1 235.2 173.9
126.1 75 25.6 0 0 0 0
3426 2890.8 2408.4 2021.5 1745.4 1585.2 1477.8 1396 1326.1 1257.9
1189.7 1124.9 1058.5 998.8 944.3 889.7 833.5 772.1 710.8 647.7
593.2 547.1 507.9 473.8 439.8 402.3 351.1 294.9 245.4 202.8
156.8 107.4 39.2 0 0 0 0
3426 2904.4 2425.5 2033.4 1738.6 1544.2 1430 1356.8 1292 1223.8
1159 1094.3 1036.3 981.8 930.6 876.1 821.6 760.2 698.8 637.5
582.9 543.7 511.3 484.1 451.7 407.4 347.7 298.3 260.8 221.6
173.9 115.9 46 13.6 0 0 0
3426 2904.4 2444.2 2048.8 1733.4 1511.9 1390.8 1321 1256.2 1191.4
1119.8 1058.5 1005.6 947.7 891.4 835.2 777.2 719.3 661.3 606.8
562.5 533.5 506.2 477.3 432.9 371.6 296.6 260.8 223.3 182.4
132.9 69.9 29 6.8 0 0 0
3426 2962.4 2517.5 2120.4 1776.1 1518.7 1382.3 1309 1244.3 1189.7
1126.7 1067 1009 952.8 894.8 838.6 780.6 724.4 671.6 623.8
584.6 554 523.3 485.8 431.2 344.3 259.1 223.3 187.5 148.3
105.7 61.4 32.4 13.6 3.4 0 0
3426 2996.5 2566.9 2169.8 1813.6 1542.5 1390.8 1310.7 1247.7 1189.7
1130.1 1072.1 1015.9 959.6 905.1 850.5 794.3 739.7 688.6 642.6
603.4 571 536.9 494.3 434.6 344.3 255.7 219.9 182.4 144.9
100.6 59.7 34.1 17 8.5 0 0
3426 3010.1 2599.3 2212.4 1847.6 1585.2 1397.7 1319.3 1249.4 1199.9
1143.7 1087.4 1032.9 978.4 925.5 874.4 819.8 765.3 714.2 663
622.1 588 552.2 513 439.8 349.4 271 236.9 197.7 158.5
112.5 68.2 40.9 25.6 15.3 6.8 0
3426 3105.5 2747.6 2377.7 2011.3 1689.1 1462.4 1336.3 1268.1 1213.6
1164.1 1113 1061.9 1010.7 957.9 905.1 852.2 797.7 748.3 700.5
657.9 618.7 579.5 535.2 480.7 410.8 323.8 276.1 235.2 194.3
148.3 93.7 58 37.5 27.3 13.6 0
3426 3177.1 2882.3 2553.3 2202.2 1868.1 1588.6 1378.9 1274.9 1213.6
1164.1 1114.7 1065.3 1014.2 963 908.5 850.5 797.7 746.6 698.8
659.6 618.7 576.1 528.4 475.5 417.6 351.1 294.9 254 213.1
170.4 122.7 63.1 37.5 23.9 11.9 0
3426 3245.3 3039.1 2778.3 2486.8 2166.4 1852.8 1551.1 1322.7 1225.5
1167.6 1114.7 1065.3 1014.2 959.6 906.8 850.5 794.3 739.7 681.8
627.2 576.1 528.4 484.1 446.6 402.3 347.7 289.8 235.2 192.6
155.1 115.9 64.8 29 15.3 5.1 0
3426 3354.4 3255.5 3103.8 2858.4 2577.2 2295.9 2009.6 1638 1339.7
1198.2 1131.8 1077.2 1024.4 973.2 920.4 865.9 811.3 755.1 695.4
639.2 582.9 531.8 484.1 438 390.3 339.2 289.8 235.2 179
138.1 97.2 61.4 32.4 15.3 6.8 0
3426 3466.9 3487.3 3466.9 3349.3 3165.2 2947 2705 2394.8 1994.2
1580 1273.2 1126.7 1060.2 1010.7 963 911.9 867.6 825 773.8
722.7 659.6 596.6 538.6 492.6 448.3 492.6 516.5 390.3 311.9
206.2 151.7 86.9 42.6 20.5 10.2 0
3426 3577.7 3726 3847 3894.7 3857.2 3736.2 3577.7 3429.4 3252.1
2981.1 2612.9 2181.7 1742 1385.7 1196.5 1142 1101.1 1029.5 964.7
915.3 871 807.9 761.9 802.8 833.5 702.2 533.5 323.8 242
180.7 131.2 88.6 51.1 25.6 8.5 0
3426 3690.2 3968 4227.1 4419.7 4530.5 4537.3 4474.2 4414.6 4395.8
4383.9 4332.8 4232.2 4106.1 3945.8 3760.1 3526.5 3303.3 3224.8 3518
4153.8 4758.9 4849.2 4203.2 2965.8 1757.3 1038 652.8 451.7 330.7
250.6 180.7 122.7 69.9 27.3 6.8 0
3426 3799.3 4189.6 4576.5 4900.3 5108.3 5207.1 5241.2 5275.3 5335
5427 5546.3 5689.5 5820.7 5952 6050.9 6207.7 6488.9 7013.9 7872.9
8987.6 10196.1 11375.6 12282.4 12388.1 11537.5 9904.6 7738.3 5403.2 3376.5
1961.8 1167.6 664.7 250.6 76.7 3.4 0
3426 3838.5 4290.1 4738.4 5110 5355.4 5478.2 5531 5580.4 5648.6
5742.3 5854.8 6001.4 6149.7 6309.9 6528.1 6841.7 7298.5 7973.5 8909.2
10151.8 11791.5 14027.7 16802.6 18592.3 18159.4 16831.6 15004.4 13032.3 11160.8
9246.7 7134.9 4883.3 2870.3 1164.1 293.2 0
3426 3867.4 4358.3 4869.7 5275.3 5541.2 5672.5 5711.7 5732.1 5742.3
5767.9 5802 5846.3 5865.1 5924.7 6057.7 6291.2 6662.8 7264.4 8149
9340.5 11002.3 13502.8 17177.6 22064.3 23618.8 22364.3 20876.3 19229.8 17515.1
14985.7 11709.7 8161 4968.5 1961.8 627.2 0
3426 3932.2 4511.7 5103.2 5592.4 5888.9 5974.2 5921.3 5795.2 5612.8
5411.7 5219.1 5028.2 4850.9 4764 4868 5321.3 6125.8 7099.1 8011
8875.2 9882.5 11259.7 13245.4 17048.1 21602.4 20673.5 18466.2 17017.4 16025.4
14612.4 12568.7 9819.4 6834.9 2672.6 439.8 0
3426 3966.3 4670.2 5314.5 5829.3 6079.8 6074.7 5858.2 5515.6 5154.3
4811.7 4525.4 4303.8 4174.2 4302.1 4937.8 6020.2 7342.8 8738.8 10209.7
11818.8 13351.1 14813.5 16509.5 19016.7 22217.7 22839.8 21189.9 19338.9 17441.8
15188.5 12163.1 8580.3 4153.8 1626.1 182.4 0
3426 4019.1 4704.3 5382.7 5907.7 6159.9 6052.6 5670.8 5188.4 4801.5
4457.2 4182.8 3986.7 3942.4 4312.3 5292.4 6748 8576.9 10831.9 13572.7
16577.6 19667.8 22756.3 25532.9 28687.9 31588.9 32323.5 30995.7 28464.6 25088
20647.9 14534 9432.5 5215.7 2515.8 291.5 0
3426 4022.5 4712.8 5382.7 5890.6 6115.6 6006.5 5635 5156 4726.5
4382.2 4112.9 3935.6 3961.2 4475.9 5631.6 7298.5 9483.6 12260.2 15420.3
18641.7 21795 24967 28236.2 31933.2 34621.1 34772.8 32652.4 28957.2 24068.8
18958.8 14082.3 9202.4 5353.7 2122.1 267.6 0
3426 4022.5 4695.8 5341.8 5807.1 6020.2 5994.6 5754.3 5384.4 4978.7
4617.4 4348.1 4162.3 4147 4552.6 5568.5 7058.2 8839.4 10920.5 13228.4
15534.5 17850.9 20076.9 22313.2 25377.8 28381.1 29183.9 27689 25147.7 21839.3
18145.7 14065.2 10593.3 6308.2 2394.8 211.4 0
3426 3976.5 4603.8 5191.8 5617.9 5836.1 5906 5866.8 5704.8 5461.1
5190.1 4929.3 4704.3 4583.3 4695.8 5246.3 6246.9 7537.1 8912.6 10187.6
11418.2 12498.8 13518.1 14943 17653.1 20375.2 20024.1 17712.8 15578.8 13692
11336.4 8518.9 5715.1 2780 780.6 95.5 0
3426 3974.8 4535.6 5052 5425.3 5633.3 5752.6 5829.3 5868.5 5880.4
5860 5802 5730.4 5652 5640.1 5778.1 6200.8 6940.6 7976.9 9156.4
10508 12185.2 14401 17278.2 20301.9 20871.2 17704.3 13681.7 10063.2 7327.5
5750.9 4201.5 3047.6 1793.1 499.4 20.5 0
3426 3881.1 4353.2 4787.8 5104.9 5295.8 5437.2 5560 5674.2 5819
5975.9 6132.7 6332.1 6523 6782.1 7169 7726.3 8522.3 9727.4 11370.5
13378.3 15708.4 18476.4 21571.7 22681.3 21046.7 17182.7 12894.3 8708.1 6281
4544.1 3032.2 1825.5 421 10.2 0 0
3426 3870.8 4314 4689 4975.3 5149.2 5277 5410 5536.1 5681
5858.2 6049.1 6286.1 6545.1 6869 7330.9 7968.4 8830.8 9969.4 11426.7
13313.6 15575.4 17671.9 18888.9 18657.1 16870.8 13560.7 9838.2 6313.3 4487.9
3097 1941.4 1080.6 235.2 0 0 0
